IESNA:LM-63-2002
[TEST]P1390156
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6B-927-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.77A 212.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12823.9
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 212.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
47.3 43.4 47.3 55.2 63.1 71.0 78.9 86.8 94.7 106.5 122.3 149.9 201.2 248.5 248.5 244.6 256.4 280.1 351.1 635.1 994.0 1080.8 974.3 824.4 619.3 504.9 445.7 414.2 398.4 370.8 331.3 240.6 94.7 27.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.4 47.3 55.2 63.1 71.0 74.9 82.8 86.8 98.6 106.5 126.2 157.8 193.3 197.2 193.3 189.3 201.2 236.7 382.6 564.1 615.4 572.0 508.9 422.1 374.7 355.0 343.2 335.3 319.5 284.0 220.9 106.5 27.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.4 47.3 51.3 59.2 67.1 71.0 78.9 78.9 86.8 94.7 106.5 114.4 138.1 145.9 142.0 126.2 122.3 126.2 130.2 134.1 149.9 173.6 193.3 224.8 248.5 264.3 276.1 272.2 268.2 236.7 201.2 114.4 27.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.4 47.3 51.3 59.2 63.1 67.1 74.9 74.9 82.8 86.8 98.6 102.6 122.3 126.2 126.2 114.4 110.4 114.4 114.4 118.3 130.2 149.9 165.7 189.3 213.0 224.8 232.7 232.7 236.7 217.0 189.3 114.4 31.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.4 47.3 51.3 55.2 63.1 67.1 71.0 71.0 74.9 78.9 86.8 94.7 106.5 110.4 110.4 102.6 102.6 102.6 102.6 102.6 110.4 122.3 134.1 157.8 173.6 185.4 193.3 193.3 201.2 197.2 177.5 118.3 35.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 43.4 47.3 55.2 59.2 63.1 63.1 63.1 71.0 71.0 78.9 82.8 86.8 90.7 90.7 86.8 90.7 86.8 86.8 86.8 90.7 98.6 106.5 122.3 138.1 142.0 149.9 153.8 169.6 173.6 161.7 118.3 39.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 43.4 47.3 51.3 55.2 59.2 59.2 59.2 63.1 63.1 67.1 71.0 71.0 71.0 74.9 74.9 78.9 74.9 71.0 71.0 71.0 71.0 74.9 86.8 98.6 102.6 106.5 114.4 134.1 153.8 149.9 118.3 43.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 43.4 47.3 51.3 51.3 55.2 55.2 55.2 59.2 59.2 63.1 67.1 67.1 67.1 67.1 67.1 71.0 71.0 67.1 67.1 67.1 67.1 71.0 82.8 94.7 98.6 102.6 110.4 122.3 134.1 130.2 102.6 39.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 43.4 47.3 47.3 51.3 55.2 55.2 55.2 55.2 55.2 59.2 59.2 59.2 59.2 63.1 63.1 63.1 63.1 63.1 63.1 63.1 63.1 67.1 78.9 90.7 94.7 98.6 102.6 110.4 114.4 110.4 86.8 39.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 39.4 43.4 47.3 47.3 51.3 51.3 51.3 51.3 51.3 55.2 55.2 55.2 55.2 55.2 55.2 55.2 59.2 55.2 59.2 59.2 59.2 63.1 71.0 82.8 90.7 94.7 98.6 94.7 90.7 86.8 71.0 35.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 39.4 43.4 43.4 43.4 47.3 47.3 47.3 47.3 47.3 51.3 47.3 47.3 47.3 47.3 47.3 47.3 51.3 51.3 55.2 55.2 55.2 59.2 67.1 78.9 86.8 90.7 90.7 82.8 71.0 67.1 55.2 31.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 39.4 43.4 43.4 43.4 43.4 43.4 43.4 43.4 43.4 47.3 43.4 43.4 43.4 43.4 43.4 43.4 47.3 47.3 51.3 51.3 51.3 55.2 63.1 71.0 74.9 78.9 74.9 67.1 59.2 55.2 43.4 23.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 39.4 39.4 39.4 43.4 43.4 43.4 43.4 43.4 43.4 43.4 43.4 43.4 39.4 39.4 39.4 39.4 43.4 39.4 43.4 47.3 51.3 55.2 59.2 63.1 63.1 63.1 59.2 55.2 47.3 39.4 31.6 15.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 35.5 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 39.4 35.5 35.5 35.5 35.5 35.5 35.5 39.4 39.4 47.3 51.3 55.2 55.2 51.3 51.3 43.4 39.4 31.6 27.6 15.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 35.5 35.5 35.5 39.4 35.5 35.5 35.5 35.5 35.5 35.5 35.5 35.5 31.6 31.6 31.6 31.6 31.6 27.6 31.6 35.5 43.4 47.3 51.3 47.3 39.4 35.5 27.6 23.7 19.7 11.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 35.5 35.5 35.5 39.4 35.5 35.5 35.5 35.5 31.6 31.6 31.6 31.6 27.6 27.6 27.6 27.6 27.6 27.6 27.6 31.6 35.5 35.5 39.4 35.5 31.6 27.6 19.7 19.7 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 35.5 35.5 35.5 35.5 35.5 31.6 31.6 31.6 31.6 31.6 27.6 27.6 23.7 23.7 23.7 23.7 27.6 27.6 27.6 23.7 27.6 23.7 27.6 23.7 19.7 19.7 15.8 11.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 31.6 31.6 31.6 35.5 31.6 31.6 31.6 31.6 27.6 27.6 23.7 23.7 19.7 19.7 15.8 19.7 23.7 23.7 23.7 19.7 15.8 11.8 11.8 11.8 11.8 7.9 7.9 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 31.6 31.6 31.6 31.6 31.6 27.6 27.6 27.6 23.7 23.7 19.7 19.7 15.8 15.8 11.8 15.8 19.7 23.7 19.7 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 31.6 31.6 31.6 31.6 31.6 27.6 27.6 27.6 23.7 19.7 15.8 15.8 11.8 11.8 7.9 11.8 15.8 19.7 15.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 31.6 31.6 31.6 31.6 31.6 27.6 27.6 23.7 19.7 19.7 15.8 15.8 11.8 7.9 7.9 7.9 11.8 11.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 31.6 31.6 27.6 27.6 27.6 23.7 23.7 23.7 19.7 15.8 11.8 11.8 7.9 3.9 3.9 3.9 3.9 7.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 31.6 31.6 27.6 27.6 27.6 23.7 23.7 19.7 15.8 11.8 7.9 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 31.6 31.6 27.6 27.6 27.6 23.7 23.7 19.7 15.8 7.9 7.9 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 31.6 31.6 27.6 27.6 27.6 23.7 23.7 15.8 11.8 7.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 27.6 27.6 23.7 23.7 23.7 19.7 19.7 15.8 11.8 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 27.6 27.6 23.7 23.7 23.7 19.7 19.7 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 27.6 27.6 23.7 23.7 23.7 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 27.6 27.6 23.7 23.7 19.7 19.7 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 27.6 23.7 19.7 19.7 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 27.6 23.7 19.7 19.7 15.8 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 27.6 23.7 19.7 19.7 15.8 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 27.6 23.7 19.7 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 23.7 19.7 15.8 15.8 11.8 11.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 23.7 19.7 15.8 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 23.7 19.7 15.8 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.7 19.7 15.8 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.7 19.7 15.8 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.7 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.7 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.7 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 23.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 27.6 19.7 15.8 11.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 23.7 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 23.7 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 23.7 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 31.6 23.7 19.7 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 27.6 23.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 27.6 23.7 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 35.5 27.6 23.7 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 31.6 27.6 23.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 39.4 31.6 27.6 23.7 19.7 15.8 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.4 35.5 31.6 27.6 19.7 15.8 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.4 35.5 31.6 27.6 23.7 19.7 11.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 39.4 35.5 31.6 27.6 23.7 15.8 11.8 7.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 43.4 39.4 35.5 31.6 27.6 19.7 15.8 11.8 7.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.3 43.4 39.4 35.5 31.6 27.6 23.7 19.7 11.8 7.9 7.9 7.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.3 47.3 43.4 39.4 35.5 31.6 27.6 23.7 15.8 11.8 7.9 7.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.2 51.3 47.3 43.4 39.4 35.5 31.6 27.6 19.7 15.8 11.8 11.8 7.9 7.9 7.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.2 51.3 47.3 43.4 39.4 39.4 35.5 27.6 23.7 15.8 15.8 11.8 11.8 7.9 7.9 7.9 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 51.3 47.3 43.4 43.4 39.4 31.6 27.6 19.7 19.7 15.8 15.8 11.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.9 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 51.3 47.3 47.3 43.4 39.4 35.5 27.6 23.7 19.7 15.8 15.8 11.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.9 7.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 51.3 51.3 47.3 47.3 43.4 39.4 31.6 27.6 23.7 19.7 19.7 15.8 15.8 11.8 11.8 11.8 11.8 11.8 7.9 7.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 59.2 55.2 51.3 51.3 47.3 47.3 39.4 35.5 27.6 23.7 23.7 19.7 15.8 15.8 15.8 11.8 11.8 11.8 11.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 11.8 11.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 59.2 55.2 55.2 51.3 51.3 47.3 43.4 35.5 31.6 27.6 23.7 23.7 19.7 19.7 15.8 15.8 15.8 15.8 15.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 7.9 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 59.2 55.2 55.2 51.3 51.3 51.3 43.4 39.4 31.6 27.6 27.6 23.7 19.7 19.7 15.8 15.8 15.8 15.8 15.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 7.9 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 59.2 55.2 55.2 51.3 51.3 51.3 47.3 43.4 35.5 31.6 27.6 27.6 23.7 23.7 19.7 19.7 19.7 19.7 15.8 11.8 11.8 7.9 7.9 7.9 7.9 7.9 7.9 7.9 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 59.2 59.2 59.2 55.2 55.2 55.2 47.3 43.4 39.4 31.6 31.6 27.6 23.7 23.7 19.7 19.7 19.7 19.7 19.7 15.8 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 59.2 59.2 59.2 55.2 55.2 55.2 51.3 47.3 39.4 35.5 31.6 31.6 27.6 27.6 23.7 23.7 23.7 23.7 19.7 15.8 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 59.2 59.2 59.2 55.2 55.2 55.2 51.3 47.3 43.4 35.5 31.6 31.6 27.6 27.6 23.7 23.7 23.7 23.7 19.7 15.8 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 59.2 59.2 59.2 55.2 55.2 55.2 51.3 47.3 43.4 35.5 35.5 31.6 31.6 27.6 27.6 27.6 27.6 23.7 23.7 19.7 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 59.2 59.2 59.2 55.2 55.2 55.2 55.2 47.3 43.4 39.4 35.5 35.5 31.6 31.6 27.6 27.6 27.6 27.6 23.7 19.7 19.7 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 55.2 55.2 55.2 55.2 55.2 47.3 43.4 39.4 39.4 35.5 35.5 31.6 31.6 31.6 31.6 27.6 27.6 23.7 19.7 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 55.2 55.2 55.2 55.2 55.2 47.3 43.4 39.4 39.4 35.5 35.5 31.6 31.6 31.6 31.6 27.6 27.6 23.7 19.7 15.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 55.2 55.2 55.2 55.2 55.2 47.3 43.4 39.4 39.4 35.5 35.5 35.5 35.5 35.5 35.5 31.6 31.6 27.6 23.7 19.7 15.8 15.8 15.8 15.8 15.8 15.8 11.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 55.2 55.2 55.2 51.3 51.3 47.3 43.4 43.4 43.4 39.4 39.4 35.5 35.5 35.5 39.4 39.4 35.5 31.6 27.6 23.7 19.7 19.7 15.8 15.8 19.7 15.8 15.8 11.8 11.8 11.8 11.8 11.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 51.3 51.3 51.3 51.3 51.3 47.3 43.4 43.4 43.4 39.4 39.4 39.4 39.4 39.4 39.4 43.4 39.4 31.6 27.6 23.7 19.7 19.7 19.7 19.7 19.7 19.7 15.8 11.8 11.8 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 51.3 51.3 51.3 47.3 47.3 47.3 43.4 43.4 43.4 39.4 39.4 39.4 39.4 39.4 43.4 47.3 43.4 35.5 31.6 27.6 23.7 23.7 19.7 19.7 23.7 19.7 15.8 11.8 11.8 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 51.3 51.3 51.3 47.3 47.3 47.3 43.4 43.4 43.4 43.4 43.4 43.4 43.4 43.4 47.3 47.3 47.3 39.4 39.4 39.4 35.5 35.5 31.6 27.6 31.6 27.6 23.7 19.7 15.8 11.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 51.3 51.3 51.3 51.3 47.3 47.3 47.3 47.3 47.3 43.4 43.4 47.3 47.3 47.3 47.3 51.3 47.3 47.3 47.3 51.3 51.3 47.3 39.4 39.4 35.5 31.6 27.6 23.7 19.7 11.8 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.2 55.2 51.3 51.3 51.3 51.3 51.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 51.3 51.3 51.3 51.3 55.2 63.1 63.1 55.2 51.3 47.3 43.4 39.4 35.5 31.6 19.7 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.2 55.2 51.3 51.3 51.3 51.3 51.3 47.3 47.3 47.3 47.3 47.3 47.3 47.3 51.3 51.3 51.3 51.3 51.3 51.3 55.2 63.1 74.9 74.9 67.1 59.2 55.2 47.3 43.4 39.4 35.5 23.7 15.8 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.2 55.2 51.3 51.3 51.3 55.2 51.3 51.3 51.3 51.3 51.3 51.3 51.3 51.3 55.2 55.2 55.2 55.2 55.2 55.2 59.2 67.1 74.9 78.9 74.9 71.0 67.1 63.1 59.2 51.3 47.3 35.5 23.7 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 55.2 55.2 55.2 55.2 51.3 51.3 55.2 55.2 55.2 55.2 55.2 59.2 59.2 59.2 59.2 63.1 63.1 67.1 71.0 78.9 82.8 82.8 82.8 82.8 74.9 71.0 67.1 63.1 51.3 31.6 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 55.2 55.2 59.2 55.2 55.2 55.2 55.2 55.2 55.2 55.2 55.2 59.2 59.2 63.1 63.1 67.1 67.1 71.0 71.0 78.9 82.8 90.7 94.7 94.7 90.7 86.8 78.9 74.9 63.1 39.4 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 55.2 55.2 55.2 55.2 59.2 55.2 55.2 55.2 59.2 59.2 59.2 59.2 59.2 63.1 63.1 67.1 67.1 71.0 71.0 74.9 74.9 78.9 86.8 98.6 106.5 106.5 102.6 98.6 90.7 86.8 74.9 47.3 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 59.2 59.2 59.2 59.2 63.1 59.2 59.2 59.2 63.1 63.1 63.1 63.1 67.1 71.0 71.0 74.9 74.9 74.9 74.9 78.9 78.9 82.8 94.7 106.5 110.4 114.4 114.4 114.4 114.4 110.4 90.7 47.3 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 59.2 59.2 59.2 63.1 63.1 63.1 63.1 63.1 67.1 71.0 71.0 71.0 71.0 74.9 78.9 82.8 78.9 78.9 78.9 82.8 82.8 86.8 98.6 110.4 118.3 122.3 122.3 130.2 138.1 130.2 110.4 51.3 7.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 63.1 63.1 63.1 63.1 67.1 67.1 67.1 67.1 71.0 74.9 74.9 74.9 78.9 82.8 82.8 86.8 86.8 82.8 78.9 82.8 82.8 90.7 106.5 118.3 122.3 126.2 134.1 145.9 157.8 153.8 126.2 51.3 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 63.1 63.1 63.1 67.1 67.1 71.0 71.0 71.0 74.9 78.9 78.9 78.9 82.8 86.8 90.7 94.7 90.7 86.8 82.8 86.8 86.8 94.7 110.4 122.3 126.2 134.1 142.0 161.7 181.5 173.6 142.0 51.3 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 63.1 63.1 67.1 71.0 71.0 74.9 74.9 78.9 82.8 86.8 90.7 94.7 102.6 102.6 102.6 106.5 102.6 102.6 98.6 106.5 118.3 126.2 145.9 157.8 161.7 169.6 173.6 185.4 193.3 177.5 134.1 47.3 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 67.1 67.1 74.9 74.9 78.9 82.8 86.8 90.7 98.6 102.6 114.4 122.3 118.3 118.3 118.3 114.4 118.3 118.3 126.2 149.9 161.7 181.5 193.3 201.2 205.1 205.1 209.1 205.1 181.5 122.3 47.3 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 67.1 71.0 74.9 78.9 82.8 86.8 90.7 98.6 106.5 114.4 130.2 138.1 134.1 130.2 126.2 126.2 130.2 134.1 145.9 177.5 193.3 213.0 228.8 236.7 240.6 232.7 228.8 217.0 185.4 114.4 43.4 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 67.1 71.0 78.9 82.8 86.8 90.7 98.6 106.5 114.4 126.2 145.9 157.8 149.9 142.0 138.1 138.1 145.9 149.9 165.7 209.1 224.8 248.5 264.3 272.2 276.1 264.3 252.5 228.8 189.3 102.6 39.4 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 71.0 74.9 82.8 86.8 94.7 98.6 110.4 122.3 138.1 165.7 197.2 205.1 201.2 197.2 209.1 264.3 390.5 508.9 583.8 615.4 587.7 469.4 414.2 378.7 359.0 331.3 303.7 264.3 189.3 94.7 39.4 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 71.0 74.9 82.8 90.7 98.6 106.5 118.3 134.1 157.8 201.2 248.5 252.5 248.5 252.5 280.1 386.6 635.1 863.9 1001.9 1017.7 950.6 690.3 560.1 481.2 437.8 394.5 351.1 295.8 189.3 86.8 35.5 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 74.9 78.9 86.8 94.7 106.5 118.3 134.1 169.6 236.7 335.3 406.3 441.8 485.2 560.1 729.7 1159.7 1917.1 2765.2 3001.8 2757.3 2260.3 1779.0 1325.4 982.2 729.7 560.1 433.9 343.2 189.3 94.7 35.5 3.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 74.9 78.9 90.7 98.6 114.4 126.2 149.9 205.1 311.6 469.4 560.1 627.2 717.9 863.9 1179.4 1932.9 3199.1 4666.5 5001.7 4492.9 3569.9 2867.7 2090.6 1483.2 1021.6 725.8 516.7 390.5 185.4 98.6 35.5 3.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 74.9 82.8 94.7 102.6 122.3 153.8 236.7 390.5 611.4 856.0 1065.0 1254.4 1471.3 1759.3 2358.9 3767.1 5727.5 7388.2 7723.5 7191.0 6295.6 5648.7 4844.0 3917.0 2737.5 1660.7 927.0 501.0 205.1 106.5 39.4 3.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 74.9 82.8 94.7 106.5 134.1 177.5 327.4 579.9 911.2 1242.5 1569.9 1877.6 2220.8 2654.7 3542.2 5601.3 8256.0 10110.0 10445.3 9885.1 9017.3 8429.6 7597.3 6350.8 4449.5 2595.5 1333.3 607.5 220.9 114.4 39.4 3.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 74.9 86.8 98.6 110.4 142.0 205.1 414.2 765.3 1211.0 1629.1 2070.9 2504.8 2974.2 3546.2 4721.7 7435.6 10780.6 12831.8 13163.1 12583.2 11743.1 11210.5 10350.6 8780.7 6165.4 3526.5 1743.5 717.9 240.6 122.3 43.4 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 74.9 86.8 98.6 114.4 149.9 228.8 501.0 950.6 1510.8 2015.7 2575.8 3128.1 3723.7 4441.6 5901.1 9269.8 13309.1 15553.5 15884.9 15277.4 14464.8 13991.5 13103.9 11214.5 7877.4 4461.3 2149.8 824.4 256.4 130.2 43.4 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 74.9 86.8 102.6 122.3 165.7 299.8 733.7 1341.2 2023.6 2678.4 3297.7 3932.8 4591.5 5530.3 7530.2 11218.4 15316.9 17348.3 17695.4 17265.5 16823.7 16508.1 15360.2 12780.5 9210.6 5640.8 3175.4 1072.9 319.5 134.1 39.4 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 63.1 67.1 74.9 90.7 102.6 126.2 181.5 370.8 962.5 1727.7 2532.4 3341.1 4019.5 4737.5 5459.3 6619.0 9155.4 13163.1 17320.7 19139.2 19506.0 19253.6 19178.6 19020.8 17616.5 14346.5 10539.9 6820.2 4201.0 1321.4 382.6 138.1 39.4 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 63.1 74.9 90.7 106.5 134.1 193.3 441.8 1191.3 2114.3 3041.3 4003.8 4745.3 5546.1 6331.1 7707.7 10780.6 15111.7 19324.6 20930.0 21320.5 21241.6 21537.5 21533.5 19876.8 15912.5 11873.2 7999.6 5230.5 1569.9 445.7 142.0 35.5 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 63.1 74.9 90.7 106.5 138.1 209.1 512.8 1424.0 2504.8 3554.1 4666.5 5467.2 6350.8 7198.9 8796.4 12409.7 17060.4 21332.4 22724.8 23131.1 23229.7 23896.3 24050.2 22133.1 17478.5 13206.5 9179.1 6256.1 1818.5 508.9 145.9 31.6 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 63.1 74.9 90.7 106.5 142.0 228.8 607.5 1644.9 2879.6 4007.7 5108.2 5972.1 6954.3 7944.4 9786.5 13810.0 19131.3 23265.2 24622.1 24985.0 25308.5 26089.5 25916.0 23458.5 18626.4 14172.9 10358.5 6970.1 2070.9 615.4 157.8 35.5 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 59.2 63.1 74.9 90.7 110.4 145.9 252.5 702.1 1865.8 3258.2 4457.4 5550.0 6477.0 7557.8 8693.9 10776.6 15210.3 21202.2 25198.1 26515.5 26842.9 27387.3 28282.7 27781.8 24783.9 19774.2 15143.3 11541.9 7688.0 2323.4 721.9 173.6 35.5 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.2 63.1 74.9 90.7 110.4 145.9 272.2 792.9 2086.7 3633.0 4911.0 5991.8 6978.0 8161.4 9439.4 11766.7 16606.7 23273.1 27130.9 28412.9 28696.9 29462.2 30475.9 29643.6 26105.3 20918.2 16109.7 12721.3 8402.0 2571.9 824.4 185.4 39.4 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.2 63.1 74.9 90.7 110.4 149.9 291.9 887.5 2307.6 4007.7 5360.7 6433.6 7482.9 8764.9 10184.9 12756.8 18007.1 25344.0 29063.8 30306.3 30550.9 31541.0 32669.1 31509.4 27430.7 22066.0 17076.1 13900.7 9116.0 2824.3 930.9 197.2 39.4 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.2 63.1 74.9 90.7 110.4 153.8 299.8 954.6 2461.4 4204.9 5530.3 6599.3 7711.7 9033.1 10543.9 13289.3 18764.4 26180.3 29884.2 31209.6 31615.9 32767.7 33789.4 32444.3 28152.6 22586.7 17880.8 14563.4 9352.6 3104.4 1013.8 197.2 39.4 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 55.2 63.1 74.9 90.7 110.4 157.8 303.7 1021.6 2615.3 4406.1 5696.0 6765.0 7940.5 9305.3 10902.9 13817.9 19521.8 27012.6 30704.7 32116.9 32680.9 33990.5 34909.6 33375.2 28874.4 23103.5 18681.6 15226.1 9593.2 3388.4 1096.6 197.2 39.4 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.3 59.2 71.0 90.7 110.4 157.8 311.6 1088.7 2769.1 4603.3 5865.6 6930.6 8169.2 9573.5 11261.8 14350.4 20279.1 27848.8 31521.2 33020.2 33742.0 35217.3 36026.0 34310.1 29592.3 23624.2 19486.3 15888.8 9829.9 3668.5 1175.5 193.3 39.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.3 59.2 71.0 90.7 110.4 161.7 315.6 1155.8 2922.9 4800.6 6031.3 7096.3 8398.0 9841.8 11620.8 14879.0 21036.5 28681.1 32341.7 33923.5 34807.1 36440.1 37146.2 35241.0 30314.2 24140.9 20287.0 16551.5 10066.6 3948.5 1258.3 193.3 39.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.3 59.2 71.0 90.7 110.4 157.8 311.6 1116.3 2816.4 4619.1 5869.6 6914.9 8125.9 9518.3 11218.4 14275.5 20156.9 27687.1 31406.8 32854.5 33572.4 35000.4 35753.8 33982.7 29280.7 23423.0 19415.3 15794.1 9790.5 3696.1 1262.3 213.0 39.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 51.3 59.2 71.0 90.7 110.4 153.8 303.7 1076.9 2709.9 4437.7 5711.8 6729.5 7853.7 9190.9 10816.1 13668.0 19273.3 26693.1 30472.0 31781.6 32337.8 33556.6 34365.3 32728.3 28247.2 22705.1 18543.5 15036.8 9518.3 3443.6 1266.2 228.8 39.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 67.1 86.8 106.5 149.9 299.8 1037.4 2599.5 4252.3 5550.0 6548.0 7581.5 8867.4 10413.7 13064.5 18393.6 25695.1 29537.1 30712.6 31099.2 32116.9 32972.8 31470.0 27213.7 21983.2 17667.8 14275.5 9242.2 3191.2 1266.2 248.5 35.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 67.1 86.8 106.5 145.9 291.9 998.0 2493.0 4070.8 5388.3 6362.6 7309.3 8540.0 10011.4 12457.0 17510.0 24701.0 28602.2 29639.7 29864.5 30673.1 31580.4 30211.6 26180.3 21265.3 16796.1 13518.1 8966.1 2938.7 1270.2 264.3 35.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 67.1 86.8 106.5 142.0 272.2 895.4 2232.6 3707.9 4966.2 5944.5 6832.0 7936.5 9242.2 11399.9 16050.5 22740.6 26689.1 27801.5 28042.1 28673.2 29493.7 28472.1 24918.0 20204.2 15778.4 12453.1 8291.5 2709.9 1147.9 248.5 35.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 67.1 86.8 106.5 138.1 252.5 796.8 1976.2 3345.0 4544.2 5530.3 6354.7 7329.1 8473.0 10346.7 14591.0 20780.1 24776.0 25967.2 26219.7 26673.3 27407.0 26732.5 23651.8 19139.2 14760.7 11388.0 7617.0 2477.2 1021.6 228.8 31.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 67.1 82.8 102.6 134.1 232.7 694.2 1715.9 2978.2 4122.1 5112.2 5877.4 6725.5 7703.8 9289.5 13131.5 18819.6 22862.9 24129.1 24393.4 24673.4 25316.4 24989.0 22389.5 18078.1 13743.0 10323.0 6942.5 2248.4 899.4 213.0 31.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 67.1 82.8 102.6 130.2 213.0 591.7 1455.6 2615.3 3700.0 4694.1 5400.1 6118.1 6934.6 8232.4 11672.0 16859.2 20949.7 22290.9 22571.0 22673.5 23229.7 23249.4 21123.3 17013.0 12725.3 9258.0 6268.0 2015.7 773.1 193.3 27.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 67.1 82.8 98.6 126.2 193.3 501.0 1230.7 2220.8 3179.3 4055.0 4698.0 5368.6 6122.0 7258.0 10212.5 14902.7 19076.0 20618.4 20894.5 20791.9 20989.2 20835.3 18981.4 15316.9 11388.0 8054.9 5270.0 1743.5 658.7 181.5 31.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 67.1 78.9 98.6 118.3 177.5 410.2 1005.9 1830.3 2658.7 3412.1 3999.8 4623.1 5313.4 6279.8 8749.1 12946.2 17206.3 18949.8 19222.0 18910.4 18748.6 18417.3 16839.5 13620.7 10050.8 6851.8 4272.0 1471.3 540.4 169.6 35.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 63.1 78.9 94.7 114.4 157.8 315.6 781.0 1435.8 2134.0 2773.0 3297.7 3873.6 4500.8 5305.5 7289.6 10989.6 15332.6 17277.3 17545.5 17024.9 16508.1 16003.2 14697.5 11920.6 8713.6 5648.7 3274.0 1195.2 426.0 157.8 39.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 63.1 74.9 90.7 106.5 138.1 224.8 556.2 1041.4 1613.3 2130.1 2595.5 3124.1 3688.2 4327.2 5826.2 9033.1 13458.9 15604.8 15869.1 15143.3 14267.6 13585.2 12555.6 10224.4 7376.4 4445.6 2276.0 923.0 307.7 145.9 43.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 63.1 74.9 86.8 102.6 130.2 197.2 453.6 836.3 1297.8 1719.8 2086.7 2504.8 2954.5 3479.1 4670.4 7238.3 10934.4 12934.3 13210.4 12488.6 11589.2 10863.4 9904.9 7991.7 5751.2 3498.9 1842.1 800.8 288.0 138.1 39.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 47.3 55.2 63.1 71.0 82.8 98.6 118.3 169.6 351.1 627.2 978.3 1309.6 1581.8 1881.6 2224.7 2631.0 3518.6 5443.5 8409.9 10267.8 10551.8 9833.9 8910.8 8137.7 7254.1 5763.0 4126.0 2556.1 1408.2 674.5 268.2 126.2 39.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.4 51.3 59.2 71.0 78.9 94.7 110.4 142.0 248.5 418.1 658.7 895.4 1072.9 1258.3 1491.1 1779.0 2362.8 3644.8 5881.4 7597.3 7889.2 7179.2 6232.5 5412.0 4603.3 3530.4 2496.9 1609.4 970.4 548.3 248.5 118.3 35.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.4 51.3 59.2 67.1 74.9 90.7 98.6 114.4 145.9 213.0 343.2 485.2 564.1 639.0 757.4 930.9 1207.0 1850.0 3356.8 4926.8 5230.5 4524.4 3554.1 2690.2 1952.6 1297.8 871.8 662.7 536.5 426.0 228.8 106.5 31.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.4 51.3 59.2 67.1 74.9 86.8 94.7 106.5 126.2 165.7 244.6 343.2 406.3 441.8 501.0 591.7 741.6 1100.5 1996.0 2958.4 3155.7 2749.4 2189.2 1652.8 1226.8 871.8 643.0 528.6 453.6 378.7 236.7 102.6 31.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
47.3 43.4 47.3 55.2 63.1 71.0 78.9 86.8 94.7 106.5 122.3 149.9 201.2 248.5 248.5 244.6 256.4 280.1 351.1 635.1 994.0 1080.8 974.3 824.4 619.3 504.9 445.7 414.2 398.4 370.8 331.3 240.6 94.7 27.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
